When your heavy-duty applications require a shorter length hose that still needs to absorb vibration, a fitting misalignment, or possibly both, Gates has the perfect solution for you: the Green Stripe® Vibraflex® Hump Hose. Its high flexibility reduces installation time and provides lower cost-per-mile operation.
Part # | 23515 |
---|---|
Product # | 31770023 |
Description | 23515 1-1/2" X 5" VIBRAFLEX GS HUMP |
UPC | 072053062199 |
Centerline Length (in) | 5 |
Centerline Length (mm) | 127 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38 |
Temperature Range | -40°F to +212°F (-40°C to +100°C). |
Working Pressure (psi) | 60 |
Caution | Do not use for gasoline or diesel transfer applications. |
---|
Customer Pack | 10 |
---|---|
Weight (lbs.) | 0.3 |
When you're running heavy-duty operations, no matter the application, components will be under the stress of high-vibrations. The Green Stripe™ Heavy Duty T-Bolt clamps were designed for use to not only endure, but excel under these harsh conditions.
Gates® tirelessly innovates to find solutions that make your job easier and your operations run more efficiently. With a hump hose made from highly flexible material that reduces installation time and provides lower cost-per-mile operation, we're doing just that.