Gates Green Stripe® 2-Ply Straight Coolant Hose stick hose is designed for demanding heavy-duty coolant/air applications. The two-ply bias fabric construction maximizes flexibility and strength, with an advanced EPDM tube and cover that resist "cold water leaks" and remain soft and pliable, even under adverse operating conditions.
Part # | 24224 |
---|---|
Product # | 41681724 |
Description | 24224 1-1/2" X 3FT GS 2 PLY STRAIGHT |
UPC | 072053132991 |
Centerline Length (ft) | 3 |
Centerline Length (in) | 36 |
Centerline Length (m) | .91 |
Centerline Length (mm) | 914 |
Hose Inside Diameter (in). | 1.5 |
Hose Inside Diameter (mm) | 38 |
Temperature Range | -40°F to +257°F (-40°C to +125°C). |
Working Pressure (psi) | 100 |
Construction | 2-Ply |
---|
Automotive Notes | For a maintenance free connection, use PowerGrip® SB Clamps. |
---|---|
Caution | Do not use for fuel or oil transfer applications. |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 1.8 |