The product images shown are Illustrative only and may not be an exact representation of the product.

Fleetrunner 45° Silicone Coolant Hose Elbows

The Fleetrunner 45° silicone coolant elbows guarantees an outstanding performance for heavier duty applications in high-temperature environments, offering high durability and low maintenance. They are made of a soft and flexible material, which exhibits excellent resistance to compression set, perfect for areas in close proximity to high heat sources (exhaust, turbo hot side, etc.) or where there is limited air flow around engines creating significantly high heat conditions.

  • Reinforcement: polyester knit, unaffected by permeation of coolants and heat
  • Tube: extra thick and resilient, preventing cold water leaks and hardening under effect of heat
  • Cover: resistant to coolants, ozone, weathering, sunlight and extreme ambient temperatures

All Parts

1-8 of 8 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28200 41777000 28200 2.5" ID 45 SILICONE ELBOW 2.5 64 0.98
28201 41777001 28201 2.75" ID 45 SILICONE ELBOW 2.75 70 1.04
28202 41777002 28202 3" ID 45 SILICONE ELBOW 3 76 1.04
28203 41777003 28203 3.5" ID 45 SILICONE ELBOW 3.5 89 1.04
28204 41777004 28204 4" ID 45 SILICONE ELBOW 4 102 1.56
28205 41777012 28205 1.75" ID 45 SILICONE ELBOW 1.75 44 1.56
28206 41777014 28206 2.0" ID 45 SILICONE ELBOW 2 51 0.66
28207 41777015 28207 2.25" ID 45 SILICONE ELBOW 2.25 57 0.72
1-8 of 8 Items

Features and Benefits

  • Temperature range from 122°F to 350°F (-50°C to +177°C)
  • Multiple layers of first grade silicone material
  • High-heat resistance material meets or exceeds OE specs
  • Industry standard blue cover for easy indentification
  • Exceeds requirements of SAE J20R1, class A
  • Premium 4-ply construction

PRODUCT RESOURCES