Silicone Heater Hoses are constructed with polyester-reinforced silicone, making them extremely durable and suited for high-temperature applications such as radiators, heaters, and other coolant transfer hose uses.
Part # | 26241 |
---|---|
Product # | 32300041 |
Description | 26241 5/8" X 25FT DURION HEATER |
UPC | 072053112870 |
Centerline Length (ft) | 25 |
Centerline Length (in) | 300 |
Centerline Length (m) | 7.62 |
Centerline Length (mm) | 7620 |
Hose Inside Diameter (in). | 0.625 |
Hose Inside Diameter (mm) | 15.9 |
Temperature Range | -70°F to +400°F (-57°C to +204°C). |
Working Pressure (psi) | 60 |
Caution | Do not use for fuel or oil transfer applications. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 6.67 |