The product images shown are Illustrative only and may not be an exact representation of the product.

Charter® Heater Hose

Economically priced heater hose – yet affords long service life. Tested by Gates to assure reliability.Good resistance to high temperatures.Moderate resistance to oil and grease contamination.Good resistance to non-oil based coolant additives.Similar to SAE 20R3 Class D-2.Temperature Rating: –40 Deg. F to +257 Deg. F (–40 Deg. C to +125 Deg. C).Caution: Do not use for fuel or oil transfer applications.

  • Temperature: -40 Deg. F to 257 Deg. F (-40 Deg. C to 125 Deg. C).
  • Meets SAE 20R3 Standard Wall Class D-2 requirements.

All Parts

1-6 of 6 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28400 32724435 28400 CHTR HTR .5 12.7 8.73
28401 32724436 28401 5/8" X50FT CHARTER HEATER .625 15.9 10.38
28402 32724437 28402 CHTR HTR .75 19 12.17
28403 32724438 28403 1/2" X250FT CHARTER HEATER .5 12.7 58
28404 32724439 28404 5/8" X250FT CHARTER HEATER .625 15.9 68
28405 32724440 28405 3/4" X250FT CHARTER HEATER .75 19 78
1-6 of 6 Items