The product images shown are Illustrative only and may not be an exact representation of the product.

90° Molded Heater Hose

It can be difficult to find hoses that easily adapt to sharp bends in your assemblies. Gates created a 90° Molded Heater Hose to make replacing hoses with existing sharp bends easy. Conveniently, our 22 sizes handle thousands of applications and are built to last because they resist electrochemical degradation and water permeation. Do not use for fuel or oil transfer applications.

  • Compatible for air and water applications. Not for conveying fuel or oil
  • Operates under impressive temperature range of hot and sold: -40°F to +275°F (40°C to +135°C).
  • SAE 20R3 EC Class D1 under 25mm (1") ID, SAE 20R4 EC Class D1 for 25mm (1") ID or larger
  • EPDM tube, synthetic fiber reinforcement, EPDM cover
  • Couple to hose bead fitting fastened with hose clamps

All Parts

1-10 of 22 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
28460 42611676 28460 GATR .5 12.7 0.21
28461 42611677 HOSE CH GATR 28461 .5 12.7 0.31
28462 42611678 28462 MOLDED HTR HOSE .5 12.7 0.42
28463 42611679 28463 MOLDED HTR HOSE .5 12.7 0.31
28464 42611680 28464 MOLDED HTR HOSE .5 12.7 0.44
28465 42611681 28465 MOLDED HTR HOSE .5 12.7 0.76
28466 42611682 28466 GATR .625 15.9 0.31
28467 42611683 28467 GATR .625 15.9 0.45
28468 42611684 28468 GATR .625 15.9 0.46
28469 42611685 28469 GATR .625 15.9 0.44
1-10 of 22 Items

22 Sizes.

Thousands of Applications.The days of trying to finagle a hose into a stubborn angle are over. With the special 90° Molded Heater Hose solution from Gates, you can easily install a hose meant for those inconvenient spaces on thousands of different applications with just 22 sizes.

Free Up Some Shop Space.

With solutions fit to so many applications in under 25 sizes, your need to store, manage, and buy additional hoses will significantly decrease. More applications, fewer hoses, less money - that's how Gates works to better your business, and Power Your Progress.