Systems perform better when using parts that were designed and manufactured to work together. If you use Gates PolarSeal® Air Conditioning Hoses for your applications, use Gates PolarSeal Couplings to complete your assembly. These hose and couplings were designed for a guaranteed, long-lasting fit to give you the best, most reliable performance.
Part # | G25540-0606X / 6G-6FABX XBULK |
---|---|
Product # | 71001309 |
Description | G25540-0606X 6G-6FABX XBULK |
UPC | 770075148968 |
H1 Stem Hex (in) | 0.75 |
H1 Stem Hex (mm) | 19.05 |
H2 Nut Hex (in) | 0.875 |
H2 Nut Hex (mm) | 22.23 |
C Cutoff (in) | 1.311 |
C Cutoff (mm) | 33.3 |
L Length (in) | 2.409 |
L Length (mm) | 61.2 |
Hose Inside Diameter (in) | 0.374 |
Hose Inside Diameter (mm) | 9.5 |
Inside Diameter (in) | 0.374 |
Inside Diameter (mm) | 9.5 |
C (in) | 1.31 |
L (in) | 2.41 |
Material | Steel |
---|
Customer Pack | 150 |
---|---|
Weight (lbs.) | 0.22 |
The Gates® PolarSeal® II series was designed with hoses and couplings that work together, ensuring the most perfect fit, for long-lasting optimum performance.
Gates® PolarSeal® hose and couplings were designed to not just work better, but be better than the rest. The PolarSeal® series was designed not only to meet demanding industry standards, but for environmentally safe, energy-efficient performance, and exceptional resistance to heat, moisture, chemicals, and ozone corrosives.