The product images shown are Illustrative only and may not be an exact representation of the product.

RoadMax® Micro-V® Belts

All Parts

1-10 of 319 Items
Part # Product # Description Section Num. Ribs Out. Circ. (in) Out. Circ. (mm) Eff. Len. (in) Eff. Len. (mm)
3K195AP 87860292 3K195AP ROADMAX MICRO-V BELT
3K240AP 87860293 3K240AP ROADMAX MICRO-V BELT
3K243AP 87860294 3K243AP ROADMAX MICRO-V BELT
3K245AP 87860000 3K245AP ROADMAX MICRO-V BELT
3K250AP 87860043 3K250AP ROADMAX MICRO-V BELT
3K265AP 87860295 3K265AP ROADMAX MICRO-V BELT
3K267AP 87860057 3K267AP ROADMAX MICRO-V BELT
3K290AP 87860049 3K290AP ROADMAX MICRO-V BELT
3K295AP 87860061 3K295AP ROADMAX MICRO-V BELT
3K300AP 87860009 3K300AP ROADMAX MICRO-V BELT
1-10 of 319 Items