Designed for rapid installation in an assortment of lengths and operating conditions.
Part # | NTL/0 |
---|---|
Product # | 77606101 |
Description | 0 NU-T-LINK |
UPC | 072053109726 |
Cross Section | 0 |
Number of Ribs | 1 |
Section | Not Applicable |
Top Width (in) | 0.39 |
Top Width (mm) | 10 |
Color | Orange |
---|---|
Construction | Bandless |
Material | Polyurethane |
Customer Pack | 50 |
---|---|
Weight (lbs.) | 0.1 |