The product images shown are Illustrative only and may not be an exact representation of the product.

Gates Power Brake Hose

Light-duty hose specially engineered for power brake applications on passenger cars and light trucks.

  • Temperature: –40 Deg. F to +257 Deg. F (–40 Deg. C to +125 Deg. C).
  • Complies with DOT FMVSS 106VL.
  • Meets SAE 1403 Type L.Ozone-resistant EPDM cover.
  • Textile reinforcement.
  • Vacuum rating 30 In. Hg.

All Parts

1-4 of 4 Items
Part # Product # Description Max W.P. (psi) Max W.P. (bar) Hose I.D. (in) Hose I.D. (mm) Hose O.D. (in) Hose O.D. (mm) Vac. (inHg) MBR (in) Wt. Per ft Len. (ft)
27230 32764481 27230 11/32" X 50FT POWER BRAKE .34375 9 8.47
27231 32764482 27231 15/32" X 50FT POWER BRAKE .46875 12 9.25
27232 32764483 27232 PWRB VACUUM HOSE .34375 9 0.64
27233 32764484 27233 15/32" X 3FT POWER BRAKE .46875 12 0.56
1-4 of 4 Items