Cotton Cleaner belts are specifically designed for use on Cotton Gins and inclined cleaner machines. They feature a trapezoidal tooth profile and aramid tensile cords.
Part # | 65CCB175K |
---|---|
Product # | 92593834 |
Description | 65CCB175K |
UPC | 770075169352 |
Pitch Length (in) | 64.95 |
Pitch Length (mm) | 1650 |
Pitch (in) | 1 |
Pitch (mm) | 25 |
Section | XL |
Number of Teeth | 65 |
Length (mm) | 64.95 |
Width (in) | 1.50 |
Width (mm) | 38.1 |
Color | Black |
---|---|
Material | Polychloroprene (Neoprene) |
Customer Pack | 9 |
---|---|
Weight (lbs.) | 1.46 |