View All Cotton Cleaner Belts

61CCB142K

Product # 92593831

Cotton cleaner belts have a trapezoidal tooth profile and now KEVLAR® tensile cords.

  • KEVLAR® tensile cords for increased shock resistance.
  • Long service life in harsh environments.
  • Product Details
    Part # 61CCB142K  /  61CCB142K
    Product # 92593831
    Description 61CCB142K
    UPC 770075169321
    Profile Timing
    Width 1.5 in
    Pitch 1 in
    Pitch Length 61.07 in
    Number of Teeth 60
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.34