Products
  • Products
  • Content

    TURNING WASTE HEAT INTO A
    VALUABLE RESOURCE

    Data center operators are no longer focused solely on improving cooling system efficiency metrics such as PUE or WUE. The expectation is now engineering thermal management systems to enable heat recovery and beneficial reuse. Rather than rejecting waste heat through dry coolers or cooling towers, facilities are integrating high-temperature return water loops designed to export usable thermal energy to secondary applications, such as district heating networks or adjacent industrial processes.

     

    This transition materially impacts CDU architecture. Systems must now be designed to support elevated supply and return temperatures, tighter thermal control bands, and hydraulic configurations that maintain IT inlet temperature stability while maximizing heat extraction quality. It also introduces additional considerations around heat exchanger sizing, materials compatibility, pressure management, redundancy strategy, and control system integration to ensure reliable operation across both the IT load and the downstream heat consumer interface.

     

    DOWNLOAD THE GATES DATA CENTER PRODUCTS BROCHURE TO LEARN HOW TO SUPPORT YOUR SYSTEMS

    DATA CENTER PUMPS

    Gates Data Center Pumps excel in CDU applications with their advanced axial flux BLDC motors, delivering up to 25% higher efficiency than traditional designs while achieving flows up to ~400 L/min in high-power models (100–2500W) and exceeding 1500 L/min in ultra-high-power variants (2.5–25kW).

     

    The compact, lightweight, and customizable axial flux designs provide superior power-to-volume ratio for tight in-rack or in-row CDU footprints, and ensure broad compatibility with glycol-based and di-electric coolants.

     

    DOWNLOAD THE PRODUCT BROCHURE

     

    VISIT THE DATA CENTER PUMPS PRODUCT PAGE

    LEADERS IN HIGH-FLOW FLUID POWER

    Gates Data Master™ MegaFlex™ cooling hose is purpose-built for high-flow CDU applications in data centers, featuring a zinc-free, peroxide-cured EPDM tube for superior compatibility with glycol-based coolants like PG25, preventing contamination, and maintaining cleaner fluid over extended service life.

     

    This data center hose line is available in sizes from 1.25" to 4" ID to support high-volumetric flow with faster heat transfer and reduced pressure drop in CDU-to-rack manifolds, internal circulation, redundant loops, portable chillers, and pump carts.  

     

     

    DOWNLOAD THE TECHNICAL GUIDE

     

    VISIT THE INNOVATIONS PAGE

    READY-MADE ASSEMBLIES

    On-site hose assemblies can introduce variability, potential leak paths, and the opportunity for crimping errors. Gates hose kits for CDUs combine the low-extractable Data Master hose line with factory-installed, leak-tested terminations to enable drop-in installation, cleanliness, and consistent pressure. See how our hose assembly testing capabilities can accelerate your data center project build.

     

    CHECK OUT THE DATA MASTER HOSE LINEUP

    READY TO OPTIMIZE YOUR
    DATA CENTER LIQUID COOLING PERFORMANCE?

    Our Gates experts specialize in tailoring solutions, and full CDU integration strategies to your exact requirements—whether for high-density AI/HPC racks or immersion cooling deployments. Connect with our team today for personalized consultations, compatibility assessments, and custom configurations that maximize efficiency.

     

    TALK WITH AN EXPERT

    EXPERTS IN INNOVATION

    Gates axial flux pumps are purpose-built for your data center environment. With dry rotor technology, compact designs, dual-mount capabilities, and up to 25% higher efficiency than equivalent radial flux models, these pumps support your overall system with the power and configurations you need. Contact our Gates Product Application Engineers to discuss your pump needs today.   

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Data Center Cooling solutions are helping drive industry forward. See for yourself what other industries Gates is helping get ahead- and stay ahead.

    FEATURED RESOURCES

    man standing in a well-lit data center checking details on a tablet

    DATA CENTER INFRASTRUCTURE BROCHURE

    Need support beyond liquid cooling? Gates has solutions for that, too. Check out our next-generation synchronous and v-belt options to support your ambient temperature infrastructure. 

    a blue and white data center server hall full of high-performance racks and clean shiny floor tiles

    SCALABLE SOLUTIONS FOR DATA CENTERS

    As AI workloads push heat densities beyond what air alone can handle, the question is no longer whether to adopt liquid cooling, but how to scale it for more efficiency and heat removal capability.

    Row of illuminated data center server racks with glowing cables and blue-green lighting.

    DATA MASTER™ HOSE FAMILY BROCHURE

    Download the family brochure to explore more details about Gates Data Master products. From proprietary tube materials and MegaFlex design technology, to added sustainability benefits, Data Master has your data center covered.

    FREQUENTLY ASKED QUESTIONS

    A CDU is a specialized system that regulates and distributes coolant in liquid cooling architectures, isolating the facility water system (FWS) from the technology cooling system (TCS) to manage flow, pressure, temperature, and quality for high-density servers.

    In CDU internal circulation, Gates data center pumps drive closed-loop coolant flow, ensuring precise pressure/ temperature control and up to 25% efficiency gains over traditional designs.

    In-rack CDUs mount within server racks for modular, high-precision cooling, ideal for dense AI setups but space-limited; row-level CDUs serve multiple racks in an aisle, offering scalability with easier maintenance; facility-level CDUs handle entire data halls, centralizing control but requiring extensive plumbing.

    Quick disconnects like Gates UQD couplings enable dry-break disconnection convenience while handling up to 290 psi working pressure to support high-density racks without sacrificing flow or durability.

    CDUs commonly support glycol-based coolants and di-electrics. Glycol suits direct-to-chip for cost-effectiveness, while di-electrics enable non-conductive immersion.

    In immersion cooling, CDUs circulate dielectric coolants through tanks with the help of Gates data center pumps, providing scalable flows and efficiency for single and two-phase systems.

    Redundant loop plumbing uses N+1/N+2 pump configurations like Gates data center pumps and UQDs for spill-free switching via dual-interlock and 1/4-turn isolation. This minimizes downtime in high-energy loops, ensuring continuous cooling.

    Yes, Gates offers custom hose designs, thermal-molded tubing, and personalized pump configurations to meet your specific needs.

    Challenges include leak risks, coolant contamination, and scalability. These can be mitigated with negative-pressure CDUs or robust components like Gates pumps/QDs for monitoring and dry-breaks.

    Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.

    Contact our team of industry experts and application engineers to learn more about Data Center Cooling solutions today.