Products
  • Products
  • Content

    QUAD-POWER 4: YOUR ULTIMATE HEAVY-DUTY SOLUTION

     

    In the ever-changing landscape of industrial power transmission, Gates steps forward with Quad-Power 4 — a revolutionary V-belt engineered to redefine your total cost of ownership, a game-changer for your critical equipment.

     

    UNMATCHED STRENGTH,
    UNRIVALED PERFORMANCE

    UPFRONT EFFICIENCY - THE OPTIMAL SOLUTION FOR YOUR OPERATIONAL NEEDS

    Forget about downtime interruptions, retensioning, and tedious maintenance with the unique Quad-Power 4 design.

    ELIMINATE
    RETENSIONING

    Ensure uninterrupted productivity with a V-belt that requires zero maintenance.

    UP TO
    30% INCREASED
    POWER RATING*

    Experience a substantial boost in power capacity, enhancing the performance of your industrial applications.

    UP TO
    200% LONGER
    BELT LIFE*

    New EE rubber compound ensures greater durability for improved replacement cycles.

    INCREASED 
    POWER DENSITY 

    Results in lower upfront costs by allowing the use of narrower sheaves, reducing stress on equipment.

    *Compared to standard Gates products

    BELT FEATURES AND BENEFITS

     

    • Quad-Power 4 technology: Providing next-gen torque capacity for optimal power transmission
    • Temperature-resistance: Specially engineered to reduce damage and wear in extremely high and low temperatures (-70ºF to 250ºF or -57°C to +121°C)
    • Oil and chemical-resistance: Meets ARPM IP-3-2 for oil and chemical resistance standards
    • Static-conductive: Meets ARPM IP-3-3 and ISO 1813 static-conductivity standards.
    • Perfect fit: Ideal for ARPM and ISO standard pulleys
    • REACH compliant
    • Suitable for RoHS required applications
    • Gates length-matching: Allows multiple belts to be installed on the same drive without measuring

     

    EXPLORE OUR PRODUCT

    NARROWER DRIVES = LOWER TOTAL COST OF OWNERSHIP

     

    Quad-Power 4 increases power density by up to 30% per drive*
    to reduce stress on your machinery and decrease the size and overall cost of your drives.

    CHOOSE QUAD-POWER 4

     

    Discover the future of power transmission with Gates Quad-Power 4:
    Unparalleled efficiency, durability, and lower total cost of ownership.

    RELATED MARKETS