Products
  • Products
  • Content

    GPP 8/14

    Learn how Gates TPU’s newest pitch, GPP, sets a new standard in high-strength precision belting.

     

     

    LEARN MORE

    E-BELT

    Gates TPU e-Belts can transmit electrical power or signals to save you space and cost of separate electrical cable installations.

     

    LEARN MORE

    WIDE BELT

    Our updated construction is designed for applications wider than 150mm and provides high-speed synchronized conveyance.

     

    LEARN MORE

    Select Your Application 

     

    All of Gates TPU belt solutions are highly customizable to fit your specific needs including custom profiles, fabrication, and backings.

    Gates TPU GPP 8/14

    HIGH STRENGTH

    GPP belts utilize strong steel reinforcement cord to deliver full tensile strength and allow very small pulley diameters. To fit the strength and flexibility needs of your application, GPP is available in two pitches (8mm/14mm) and two versions (Standard and RSL).

    POSITIONING AND LIFTING

     

    The unique parabolic profile creates smooth and precise linear movement making the GPP belt ideal for both light actuation and heavy vertical lifting applications.

     

     

    DOWNLOAD OUR BROCHURE

    DROP IN REPLACEMENT 

     

    The new GPP belt is stronger, more durable, and require less maintenance than other belt alternatives. Compatible with RPP* and HTD pulleys, GPP is an easy drop-in replacement belt option.

     

    *RPP is a trademark of The Timken Company

    Gates TPU e-Belt

     

    FEATURES & BENEFITS

     

    • TPU belts that can transmit electric power or signals along their steel cord reinforcement
    • Saves on the space and cost of utilizing separate electrical cable and guiding installations.
    • Available on a range of synchronous belt pitches, flat belts, and water-resistant (WR) belts.
    • Engineering support available for custom designs

     

    Download our Sell Sheet

    Gates TPU Wide Belts

    HIGH SPEED PRECISION CONVEYANCE

    High strength aramid cords even belt tension for smooth operation. Customize your Gates TPU Wide Belt with mechanical fabrication to get the perfect distinct synchronous product movement and orientation.

    NO SLIPPAGE

     

    Through a combination of small pulley diameters and synchronized drive, Gates TPU Wide Belts are designed for high acceleration without slipping.

     

     

    LEARN MORE

    CLEAN BELTS 

     

    Gates TPU Wide Belts are perfect for hygienic applications and are available for direct food contact meeting FDA/EU regulations.

    Talk to an Engineer

    Please provide your contact information and we will get back to you as soon as possible: