Products
  • Products
  • Content

    UPFRONT EFFICIENCY - THE OPTIMAL SOLUTION FOR YOUR OPERATIONAL NEEDS 

    When designing a new belt drive, you must think about your equipment’s specific power needs to determine the best materials and Gates can help. With Quad-Power 4, create drives with fewer strands and narrower sheaves without sacrificing power while eliminating re-tensioning downtime and frequent belt replacements. 

     

    DOWNLOAD THE SELL SHEET

        

    BANDLESS V-BELT FAMILY BROCHURE

    TIME IS MONEY   

    When every second counts, trust the benefits of Quad-Power 4 to save you time while enhancing your operation across multiple end markets.

     

    DOWNLOAD THE OFFICIAL PROMO POSTER

    GATES QUAD-POWER 4

    Unmatched strength, unrivaled performance.

    YOUR ULTIMATE HEAVY-DUTY SOLUTION

    • Quad-Power 4 technology: Providing next-gen torque capacity for optimal power transmission
    • FTemperature-resistance: Specially engineered to reduce damage and wear in extremely high and low temperatures (-70ºF to 250ºF or -57°C to +121°C)
    • Oil and chemical-resistance: Meets ARPM IP-3-2 for oil and chemical resistance standards
    • Static-conductive: Meets ARPM IP-3-3 and ISO 1813 static-conductivity standards
    • Gates length-matching: Allows multiple belts to be installed on the same drive without measuring

    EXPLORE MORE

     

    FEATURES & BENEFITS

    Simple black and white icon of two wrenches, representing no maintenance needed

    ELIMINATE RE-TENSIONING 

    Ensure uninterrupted productivity with a V-belt that requires no re-tensioning maintenance.

    Lightning bolt and plus sign icon in black and white, symbolizing increased power.

    UP TO 30% INCREASED POWER RATING*

    Experience a substantial boost in power capacity to enhance your industrial applications.

     

    *Compared to standard Gates products

    Monochrome clock encircled, illustrating the concept of extended service life.

    UP TO 200% LONGER BELT LIFE*

    New Ethylene Elastomer (EE) rubber compound ensures greater durability for improved replacement cycles.

     

    *Compared to standard Gates products

    Black and white speedometer icon symbolizing higher power density.

    INCREASED POWER DENSITY

    Lower your upfront costs by allowing the use of narrower sheaves and fewer belt strands.

    SETTING A NEW STANDARD IN POWER

    Take advantage of Quad-Power 4's significant power density. Talk to one of our Product Application specialists today to learn how you can redesign your operation. 

     

    TALK WITH AN EXPERT

    NARROWER DRIVES

    MEANS LOWER TOTAL COST OF OWNERSHIP

    Quad-Power 4 increases power density by up to 30% per drive* to reduce stress on your machinery and decrease the size and overall cost of your drives.

     

    EXPLORE PRODUCT DETAILS

    STANDARD DRIVE

    6 STRAND 5V DRIVE

    RATED HP/STRAND: 32

    TOTAL WEIGHT: 200 LBS

    TOTAL LIST PRICE: $4,093

    QUAD-POWER 4 DRIVE

    4 STRAND 5VX DRIVE

    RATED HP/STRAND: 50

    TOTAL WEIGHT: 152 LBS

    TOTAL LIST PRICE: $2,976

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create custom designs or check your belt maintenance needs with our desktop and mobile apps. Our intuitive system identifies the best belts and components for your bandless V-belt drive systems.

    Download the full Gates Industrial Power Transmission catalog to find the perfect belt drive components for your operation.

    INDUSTRIAL POWER TRANSMISSION CATALOG

    Download the full Gates Industrial Power Transmission catalog to find the perfect belt drive components for your operation. Explore different sizes, materials, and metals to create optimized solutions.

    Where to Buy button with white and red text on a black background

    WHERE TO BUY

    Looking for Gates products? Use our locator tool to find authorized retailers and distributors nearby. Get access to quality automotive and industrial solutions at a location convenient for you.

    Contact our team of industry experts and application engineers to learn more about our Bandless V-Belt solutions today.