Products
  • Products
  • Content

    THE SMART SOLUTION FOR 
    PROFESSIONAL-GRADE PERFORMANCE

    Industries around the world are prioritizing longer periods of continuous production and improved efficient use of maintenance resources. Time-consuming installations can lead to extended downtimes, disrupting production schedules and increasing labor costs. When installations take longer than expected, it can delay the start of critical operations, leading to missed deadlines and reduced operational efficiency. The compact construction and high durability of the Gates ProFlex hose family requires lower force to bend, simplifying the installation process and ensuring that your machinery is up and running faster and lasting longer.

     

    DOWNLOAD THE SELL SHEET

        

    EXPLORE MORE DETAILS

    ENHANCE EVERY ASPECT OF YOUR OPERATION

    Thousands of industrial facilities, global operations, and OE manufacturers worldwide trust Gates for their hose and hydraulic system needs. ProFlex embodies that trust, bringing efficiency and reliability to your operations.

    ENGINEERED FOR DURABILITY, DESIGNED FOR EASE OF USE

    Experience the difference with ProFlex and take your operations to the next level with a hose that truly delivers on its promises.

     

    • 23% lighter than standard Gates solutions (on average, across size range)
    • Compact construction with excellent flexibility and lower force to bend for faster and more ergonomic installation
    • Qualified to 200,000 impulse cycles with MegaCrimp couplings
    • Meets or exceeds performance requirement of SAE 100R2/EN 857 2SC/EN 853 2SN. Meets SAE 100R16, SAE 100R17 except 1" (-16 DN25) dimension & performance cycles 

    SEE MORE PRODUCT DETAILS

     

    FEATURES & BENEFITS

    Circle icon with a snowflake and sun

    WIDE TEMPERATURE RANGE

    Temperature range between -40°F to 212°F or -40°C to 100°C to service your applications in more environments.

    Circle icons with a flame

    MSHA CERTIFIED FLAME-RESISTANCE

    For fire-hazard protection in volatile environments.

    Circle icon with a stack of papers reinforcement

    NEXT-LEVEL REINFORCEMENT

    Integrated two-wire braided high-tensile steel reinforcement for more flexibility and compact routing.

    Circle icon easy installation hand holding wrench

    EASIER INSTALLATION WITH MEGACRIMP COUPLINGS

    Utilizes our easy-to-install MegaCrimp couplings that are readily available. Get a leak-proof seal with our one-piece couplings.

    GET THE HELP YOU NEED, WHEN YOU NEED IT

    We understand that each operation is unique, and our Gates Product Application team is prepared to offer detailed information about our range of hydraulic hose products like ProFlex, including their performance benefits and how each one can meet your specific needs.

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS HYDRAULIC HOSE END MARKETS

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    HYDRAULIC HOSE AND FLEET PRODUCTS PRODUCT CATALOG

    The Hydraulic and Fleet Hose 2019 Gates product catalog ensures the safety of your workers and equipment with detailed parts information, identification tools, and assembly and installation tips.

    Where to Buy button with white and red text on a black background

    WHERE TO BUY

    Looking for Gates products? Use our locator tool to find authorized retailers and distributors nearby. Get access to quality automotive and industrial solutions at a location convenient for you.

    Contact our team of industry experts and application engineers to learn more about ProFlex hydraulic hoses today.