Products
  • Products
  • Content

    MXT CHANGES THE WAY YOUR OPERATION WORKS 
    PROFESSIONAL-GRADE PERFORMANCE

    MXT meets diverse application requirements and is universally applicable with Gates® MegaCrimp Couplings, making hose selection simpler and reducing the need to carry multiple hoses and couplings to support a variety of applications. MXT is also faster to install and easier to route than standard hose. And with a smaller outside diameter, MXT can fit more power in smaller spaces. 

     

    We tested MXT to 3X the SAE impulse criteria to ensure it delivers the expectational performance for your most challenging applications. MXT is fully compliant with SAE 100R16, plus SAE 100R17 up to and including, -12, and meets performance requirements of SAE 100R2 and EN 8572SC, plus SAE 100R19 up to and including -8. And now with our available XtraTuff Plus cover, it's more durable than ever.

     

    LEARN MORE

        

    OVERCOME OPERATIONAL CHALLENGES

    LANDOLL CORPORATION USES MEGASYS MXT

    Not only is MXT hose more light weight & easier to route, Landoll can rely on the product to be high quality and trusts the Gates name.

      

    LIGHTER, STRONGER, NEXT GENERATION

    The MXT line combines cutting-edge materials science with a rugged design to handle the most challenging jobs. Our MXT hydraulic hose is lightweight and incredibly flexible, making it a go-to for easy installation and tough environments. When you need extreme cover durability, MXT-XTPsteps in with an  XtraTuff Plus (XTP) solution, built to resist abrasions, chemicals, and harsh outdoor conditions like no other. Together, these solutions provide a powerful combination of flexibility and resilience, ensuring your operations keep moving.

     

    EXPLORE MXT PRODUCT DETAILS

        

    DISCOVER MXT-XTP PRODUCT DETAILS

    FEATURES & BENEFITS

    Line drawing of a hand holding a feather representing light weight

    UP TO 30% LIGHTER WEIGHT

    Reduce worker fatigue and increase efficiency.

    black and white icon showing a bent hose with couplings on the end

    UP TO 40% LOWER FORCE-TO-BEND

    Increase assembly throughput with easier-to-route hose options.

    Circular arrow pointing left in black and white.

    TESTED TO 3X IMPULSE CRITERIA WITH 600,000 CYCLES

    Means higher performance with a longer lifespan.

    Black and white icon with a hand representing light weight

    COMPATIBLE WITH MEGACRIMP  COUPLINGS

    Simplify your hose assembly parts inventory with one hose, compatible with one-piece MegaCrimp couplings.

    ADAPTABILITY FOR SIMPLER SELECTION

    Companies want to simplify the assembly and installation process for many reasons. Take advantage of the full size portfolio of MXT hydraulic hose to help speed up equipment setup and maintenance, streamline ordering and inventory management, and ease worker fatigue. 

     

    TALK WITH AN EXPERT

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    FEATURED RESOURCES

    eCrimp™ platform for hydraulic assemblies, hoses and couplings.

    eCRIMP

    An innovative online crimping app that provides accurate, up-to-date hose and coupling specifications with a user-friendly interface for perfect results on the go.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent any fluid-related concerns; we provide creative solutions to precisely detect and fix flow problems, ensuring that your machinery operates at maximum efficiency.

     The Hydraulic and Fleet Hose product catalog ensures the safety of your workers & equipment

    HYDRAULIC HOSE PRODUCTS CATALOG

    The Gates Hydraulic Hose Products catalog contains our Gates premium Hose, Couplings, Adapters, Equipment as well as our full Brass product line offering and ensures the safety of your workers and equipment with detail parts information, identification tools and assembly and installation tips for all your hydraulic needs.

    Contact our team of industry experts and application engineers to learn more about our MXT hydraulic hose solutions today.