Products
  • Products
  • Content
    DOWNLOAD THE CATALOGUE

     

    To consult the complete size list, download the updated catalogue here. 

     

    Download the Catalogue

    REQUEST A CONSULTATION

     

    Talk to a Gates sales representative to get the superior performace, uptime, and reliability with PowerGrip GT4.

     

    Contact a Sales Representative

    THE LATEST IN SYNCHRONOUS BELT TECHNOLOGY

     

    Discover the superior performance, uptime, and
    reliability in factories, plants and other industrial
    equipment with Gates® PowerGrip GT4 belts.
    Combining all-new advanced materials science
    and process engineering, Gates introduces a new
    belt-driven solution for narrower drives offering
    larger temperature range capability, improved
    chemical resistance and higher power capacity. 

    DOWNLOAD THE BROCHURE

    Learn how the latest advancements in materials science has delivered a superior belt. 

     

    Download the Brochure

    FEATURES & BENEFITS

     

    The most advanced combination of materials and technology enable:

     

    • Higher power-carrying capacity giving you the option to use a narrow belt
    • No lubrication and no retensioning eliminates maintenance costs throughout the life of the belt
    • Larger temperature range capability
    • Improves Ergonomics — less weight reduces fatigue and strain during installation
    • Environmentally Friendly — made without harmful chlorinated compounds
    • Lower noise than competitive chain solutions due to the elimination of metal-on-metal chain clatter
    • Safer for use in more applications -- rust-free and no oil contaminants   

    PRODUCT SPECIFICATIONS

    • Standard size range from 384 till 6.860 mm pitch length. 
    • Now extended with 15 additional standard stock length sizes.
    • Standard widths of 20, 30, 50, 85 mm (8MGT); 40, 55, 85, 115, 170 mm (14MGT)
    • Fully operational in a wide range of temperatures: -40°C to +120°C with intermittent use up to 284°F (140°C)
    • Static conductive (ISO9563) and for conditions described in the Directive 2014/34/EU-ATEX  

    If you would like to talk to a specialist about PowerGrip GT4, please provide your contact information.