Products
  • Products
  • Content

    INTRODUCING

    MEGASYS MXG 5K

    Gates MXG 5K is engineered to withstand operating temperatures up to 121°C and tested with GS couplings to surpass 1 million impulse cycles, exceeding ISO 18752 350DC and SAE 100R13 specs. MXG 5K hoses come with XtraTuff Plus, a hose cover that leverage Gates’ materials science expertise to give superior ozone protection and 25x more abrasion resistance than our standard cover.

    HOW MXG 5K CAN

    BENEFIT YOUR BUSINESS


    • Maximum uptime: engineered for premium performance, maximum reliability, broad compatibility, and quicker installation.
    • Easier multi-tasking: a multi-spec hose for a variety of applications, MXG 5K exceeds performance criteria of ISO 18752 350DC, SAE 100R13, EN856 R13, and ISO 3862 R13; sizes -10, -12 and -16 also rated for EN856 4SP.
    • Faster and more ergonomic installation: compact construction with excellent flexibility - force-to-bend is 25% better and OD is 5% smaller.
    • Keep operating costs down: Gates XtraTuff™ Plus cover comes standard on MXG, providing abrasion and ozone resistance allowing you to focus on work.
    • Easy to use crimp solutions that utilize Gates GS GlobalSpiral™ couplings and is compatible with Gates Crimpers.
    • More fuel-efficient equipment: MXG™ 5K is 20% lighter, making it more ergonomic to carry, especially for employees who handle it daily. It also makes your equipment more fuel-efficient and reduces shipping weights. Gates patented Xpiral™ construction delivers unmatched performance, even under demanding conditions.

    INDUSTRIES & APPLICATIONS

    REQUEST A SAMPLE

     

    At Gates, we don’t limit our challenges, we challenge our limits. MegaSys™ MXG™ 5K hydraulic hose exceeds the performance of wire spiral constructions, but with the lower weight and flexibility driven by Gates materials science technology. 

     

    The XtraTuff™ Plus cover on MXG™ 5K hose offers 25X the abrasion resistance of standard covers, as well as impressive ozone resistance.

    CONTACT ME ABOUT MXG 5K

     

    If you’d like to talk to a specialist about how MXG 5K can benefit your operations, please provide your contact information.

    SIMILAR PRODUCT: 

    MXG 4K

     

    Learn More about MXG 4K

    back-to-top-MXG 5k