Products
  • Products
  • Content

    Built with our proprietary wire-braid process technology, MegaSys MXG 4K hose is lightweight, highly flexible, and qualified to ONE MILLION impulse cycles — it’s a drop-in replacement for conventional spiral hoses.

    We engineered a new class of hydraulic hose that exceeds the pressure and performance of wire spiral constructions, but with the lower weight and flexibility driven by Gates wire-braid technology.

     

    Gates XtraTuff Plus is 25x more abrasion resistant than standard Gates cover.

     

    MXG4K

    HIGH-PRESSURE PERFORMANCE REDEFINED

    Rethink your spiral hydraulic hose

    FEATURES & BENEFITS

    • Compact construction with excellent flexibility and lower force-to-bend for faster and more ergonomic installation (force-to-bend is 40% better and OD is 8% smaller)
    • Exceeds all criteria of ISO 18752 280DC and SAE 100R19; exceeds performance criteria of SAE 100R12, EN 856 R12, ISO 3862 R12 (Size -16 also exceeds EN 856 4SP performance 
    • 1,000,000 cycle impulse life exceeds industry standards with GS couplings; impulse tested to the same parameters as Gates EFG4K spiral hose
    • CONSTRUCTION: black, oil resistant, synthetic rubber tube; two layers of braided, high-tensile steel wire reinforcements
    • Up to 50% lighter weight for easier handling and installation
    • The XtraTuff Plus abrasion-resistant cover on MXG4K hose offers improved ozone resistance, and delivers exceptional durability to power your most demanding fluid 
    • Utilises Gates GS GlobalSpiralcouplings; compatible with Gates Crimpers

     

     

    WE'VE GOT YOU COVERED

    MXG4K comes with Gates XtraTuff Plus, our latest material breakthrough, engineered for exceptional durability to cover your assets in the most demanding fluid power applications. 

     

    • 25X more abrasion resistant
    • Enhanced ozone resistance
    • No impact to flexibility
    • Exceptional durability
    • MSHA certified

    Contact Me About MXG 4K

    If you’d like to talk to a specialist about how MXG 4K can benefit your operations, please provide your contact information.