Products
  • Products
  • Content

    IT’S TIME TO
    JOIN THE EVOLUTION

     

    As our world continues to evolve, and global demands increase, it’s more important than ever for industries to seek innovative, value-based solutions that reduce energy costs and tackle rising CO2 emissions.

     

    Gates® chain to belt solutions offer outstanding quality products that exceed industry standards, and benefit from 100% maintenance savings and less environmental impact.

     

    SPEAK TO AN ADVISOR

    CALCULATE YOUR
    ENERGY SAVINGS

    icon

     

     

     

     

     

    As global demands increase, and the cost of energy continues to rise, we are developing new ways to increase the efficiency of your operations – helping to conserve resources and reduce overall energy consumption.

     

    Try our calculator and see how much energy you can save when you switch to our synchronous belt drive solutions. Or book your free on-site consultation with one of our experts today, who will look at your existing drives and advise on how optimization can increase your energy and cost savings.

     

    BETTER FOR
    PERFORMANCE,
    PROFITS, YOUR
    PEOPLE AND
    THE PLANET.

    For more than a century, we’ve been continually innovating in research, development, and technology to solve industry challenges of today, and anticipate those of tomorrow.

    POLY CHAIN® CARBON VOLT
    ANTI STATIC. PRO POWER.

    Combining the latest technology and patented static conductive construction, our market leading Poly Chain® Carbon VOLT belt ensures all your applications operate to the highest safety specifications available.

     

    Unparalleled safety:

    Antistatic properties help dissipate electricity away from dangerous drives, making it the only belt in the market to meet ISO 9563 standards over its lifetime

     

    Robust carbon fibre reinforcement:

    Enhance strength and load capacity by up to 400% more than HTD belts

     

    Superior resistance:

    Nylon fabric protects the surface from acids, chemicals, and water

     

    Perfect solution:

    For demanding applications with an increased temperature range of -54°C to + 85°C

     

    DOWNLOAD PRODUCT INFORMATION

    POWERGRIP GT4
    MEET TOUGH SPECIFICATIONS

    Combining advanced materials science and process engineering, PowerGrip GT4 is the belt driven solution for narrower drives. It offers wider temperature range capability, improved chemical resistance and higher power capacity.

     

    Go hot:

    With a temperature range of -40°to +120°(+140°intermittent), PowerGrip GT4 can power oven exhaust fans where conventional belts fail

     

    Go narrow:

    The higher power carrying capacity enables you to use a narrow belt

     

    Superior resistance:

    Nylon fabric protects the surface from acids, chemicals, and water

     

    Go easy:

    Lubrication free design eliminates oil contamination, and no re tensioning cuts maintenance costs

     

    Power ratings: the ‘ugly truth’

    This white paper reveals the inconsistency of power tables and shows our scientific approach to testing our PowerGrip GT4

     

    DOWNLOAD THE WHITEPAPER

    DOWNLOAD PRODUCT INFORMATION

    SYNCHRO POWER LINEAR
    PRECISE PERFORMANCE IN EVERY APPLICATION

    Get superior performance in every application with the intense strength and long lasting durability of Gates TPU Linear Timing Belts.

     

    Less weight, less worry:

    50 - 80% lighter than roller chain drive and enhanced ergonomics with easy fitting and reduced weight and cost of gearmotor drive

     

    Environmentally friendly:

    Surface offers superior resistance to oil, chemical and water contact with no lubrication pollution

     

    Maximum strength:

    Minimal effort with advanced tensile material

     

    Longer lasting:

    Operations with a 3x lifetime guarantee vs steel cable

     

    Keep downtime down:

    And uptime up with no maintenance checks required

    SYNCHRO CLEAN
    SAVE ON ENERGY, SAVE ON EFFORT

    No warping, no waving, no stretching just perfectly tensioned, reliable belts that ease the load on your equipment, your team, and your budget.

     

    Save energy:

    30% lighter than conventional plastic modular belting

     

    Save water:

    Cut cleaning times in half and save up to 2,300 litres of water a year for every 30cm of 610mm wide plastic modular belt replaced

     

    Save on effort:

    No retensioning needed, and the most durable all plastic joint in the industry keeps belts safely fastened for low maintenance and maximum uptime

     

    Our industry leading Synchro Clean range:

    Includes FDA approved, EU compliant and USDA accepted belts designed to meet hygiene requirements for the food and beverage sector, without compromising efficiency

     

    DOWNLOAD PRODUCT INFORMATION

    SPROCKETS
    GET THE BEST FROM YOUR BELT DRIVE

    Ideal for chain to belt drive conversions, our sprockets are available in a range of sizes and materials, with prolonged antistatic properties and nickel plating for improved corrosion resistance.

     

    Stay flexible:

    Idler sprockets give your drive solutions versatility, enabling belt path alteration without sacrificing drive performance

     

    Stay stable:

    Precision manufactured and static balanced to eliminate wobble, our sprockets are designed to keep the load closer to the bearing and extend life, while making the entire belt drive safer

     

    Reduce workload:

    With no metal on metal wear, maintenance free sprockets for Poly Chain® have 10 times the life of roller chain sprockets (and are faster and easier to install when the time eventually comes)

     

    GATES WEBINAR

    EVOLVE WITH GATES® Our world is changing, so we need to change too

    60 minutes of insight to help you to navigate and overcome multiple industry challenges both today and in the future. This training session will be held in English.

     

    WATCH NOW

    GATES® DESIGN POWER

    Want to design a new belt drive or verify belt installation tension? utilising multiple digital design tools and the most sophisticated belt performance models on the market. Engineering and specifying belt drive systems, across a broad array of applications, is easier and more precise than ever before.

    CALCULATE YOUR ENERGY SAVINGS

    Try our free energy calculator and see how much you can save when you switch to Gates synchronous belt drive solutions.