La courroie synchrone classique PowerGrip™ de Gates offre une solution de remplacement économique et sans entretien aux transmissions traditionnelles, comme les chaînes et les engrenages. Elle convient tant aux petites transmissions (imprimantes d’ordinateur) qu’aux machines de l’industrie lourde (pompes à huile, etc.). Le profil trapézoïdal des dents rend cette courroie bien adaptée aux applications de positionnement.
N° de pièce | 1000 H 300 |
---|---|
N° de produit | 9257-45100 |
la description | 1000 H 300 |
Longueur du pas (pouces) | 100 |
Longueur du pas (mm) | 2540 |
Pas (pouces) | 0.50 |
Pas (mm) | 12.7 |
Section | H |
Nombre de dents | 200 |
Hauteur (pouces) | 0.16 |
Hauteur (mm) | 4 |
Exigences | Width (code): 300 |
Largeur (pouces) | 3 |
Largeur (mm) | 76.2 |
Couleur | Black |
---|---|
Matériau | CR |
Remarques sur la courroie | Trapezoidal Design Tooth Form, Single Sided, Smooth Back Side, Temperature Range: -30°C +100°C (-22°F +212°F) |
---|
Poids (livres) | 1.094 |
---|
Today's complex engines operate at higher temperatures and higher speeds, with more compact designs and increasing demand for engine efficiency. Gates® PowerGrip™ timing belts are engineered for lighter, quieter, and more economical operations - without the need for maintenance or retensioning. Moreover, they operate with exceptional corrosion-resistance and won't stretch due to belt wear.
At Gates, we're proud to offer the most complete line of OE equivalent timing belts of any manufacturer. We're constantly investing in our product quality, research and development, continuously introducing innovative design changes in materials and tooth profiles to create more efficient, longer lasting systems. When you choose Gates as your partner in the automotive aftermarket, you're trusting a world-leading automotive solutions provider.