Product #  4278-06988

Gates® Angled Fuel Fill Hose is designed for tank fuel fill connections where straight hose will not work.

  • Moulded 45° and 90° hose.
  • Meets SAE 30R6 specifications.
  • Product Details
    Product # 4278-06988
    UPC 072053981308
    Centerline Length (in) 15.936
    Centerline Length (mm) 405
    Hose Inside Diameter (in) 1.5
    Hose Inside Diameter (mm) 38
    Type Molded Gasoline Filler Neck Hose
    Working Pressure (psi) 20
  • Notes
    Caution Not recommended for marine gasoline applications.
  • Packaging details
    Customer Pack 30
    Weight (lbs.) 0.97