Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    Gates® Hose Cutter Model 2" 6 Wire Shop Saw

    Powerful high-torque cutting saw for cutting wire braid and spiral hydraulic hose. Provides effortless and straight cuts every time.

    • For six-wire spiral and two-braid hose up to 2" I.D.
    • Power Source: 5 hp, 220V single phase, 60Hz, 15A.
    • Replacement Blade 7482-0046

    All Parts

    Part # Product # Description

    Features and Benefits

    • Cuts up to 2" I.D. six-wire and two-braid reinforced hose.
    • Radius hose feed into blade for safety and reduced friction.
    • 10" Metal Advanced Scalloped Blade specifically designed to cut hydraulic hose with 40mm arbor.
    • Inner Blade guard for safe operation.
    • Operates at 3490 RPM.
    • Power Cord included.