Products
  • Products
  • Content

    INDUSTRIAL
    CLEANING PRODUCTS

     

    The Gates line of industrial cleaning products stands out for its numerous high-quality and cutting-edge hot and cold water cleaning options. From rigorous sanitation in food and beverage processing facilities to heavy-duty cleaning of industrial equipment, Gates has a versatile line-up to handle all your industrial cleaning needs.

    WASHDOWN HOSES

    For use in lower-pressure applications such as paper mills, food handling or processing facilities. Specialty cover options exist for non-marking, ozone-resistance, and oil-resistance when needed.

    PRESSURE WASH MEDIUM DUTY

    For commercial pressure wash systems. Suitable for industrial cleaning in food processing, sanitation, and car wash applications.

    PRESSURE WASH HEAVY DUTY

    With the ability to withstand 6,000 psi of working pressure, Clean Master Plus offers the same exceptional qualities as standard versions with the advantage of being 50% more flexible and  22% lighter on average, than traditional 6,000 psi pressure wash hoses.

    PRESSURE WASH HOSES ARE ASSEMBLED USING GATES MEGACRIMP COUPLINGS WITH C-INSERT AND TUFFCOAT PLATING. DEPENDING ON TYPE, WASHDOWN HOSES USE MEGACRIMP OR GATES GLX COUPLINGS.

    OUR EXTENSIVE LINE OF INDUSTRIAL CLEANING PRODUCTS INCLUDES HOSES AVAILABLE IN DIFFERENT COLORS TO FIT A BROAD RANGE OF APPLICATIONS AND PROVIDE EFFECTIVE SOLUTIONS FOR YOUR DIVERSE REQUIREMENTS.

    WHETHER YOU ARE DEALING WITH LIGHT-DUTY CLEANING OR HEAVY-DUTY INDUSTRIAL TASKS, THE CLEAN MASTER FAMILY HAS THE PERFECT HOSE TO OVERCOME ANY CHALLENGE.