Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.

    EFG5K-MTF Spiral Wire Hose - 350 Bar - MegaTuff® Cover

    Recommended for extremely high pressure and high impulse hydraulic applications. EFG5K-MTF is designed to meet or exceed all requirements of ISO 18752 Grade D and SAE100R13 specifications and performance requirements of EN 856 4SH (-16 and -20), EN 856 4SP (-10, and -12), EN 856 R13, and ISO 3862 Type R13 (-12, -16, -20, -24, -32). Recommended Couplings: GlobalSpiral Couplings (-6 through -20), GlobalSpiral MAX Pressure Couplings (-24 and -32), Stainless Steel S Couplings.

    • EFG5K hose is compatible with biodegradable hydraulic fluids like synthetic esters, polyglycols and vegetable oils as well as petroleum-based fluids.
    • Superior flex impulse performance: Tested to 1,000,000 impulse cycles at 50% of EN 856 R13 and SAE 100R13 bend radii (except -32).

    Features and Benefits

    • With the Gates special MegaTuff™ cover which offers 300 times the abrasion resistance of the standard EFG5K cover as per ISO 6945, superior ozone and weathering resistance.
    • -6 to -20 validated with GlobalSpiral; -24, -32 with GlobalSpiral Maximum.
    • Up to 40% of EN 856 4SP/4SH bend radius at rated working pressure.
    • EFG5K-MTF MegaSpiral is rated at 1/2 bend radius of SAE 100R13.
    • Meets Flame Resistance Acceptance Designation MSHA 2G.
    • Type approvals: DNV, GL, LR, BV and ABS.
    • 5000 PSI constant pressure for all ID's.
    • Temperature Range:
        • -40°C to +121°C
        • -40°F to +250°F
    • Extremely flexible.
    • Size: 3/8" to 2".