Products
  • Products
  • Content

    LEARN MORE ABOUT MXT

    Learn how advancements in hydraulic hose are resulting in performance that could bring you exceptional value.

     

    LEARN MORE

    LEARN MORE ABOUT XTRATUFF PLUS

    Engineered for exceptional durability to cover your assets in the most demanding fluid power applications.

     

    LEARN MORE

    DESIGNED TO DELIVER OPTIMIZED PERFORMANCE AND EXTRAORDINARY DURABILITY.

    MXT is a hydraulic solution that is lighter, stronger, and more flexible than conventional hydraulics hose. Made with dense wire-braid reinforcement, MXT is a universally applicable premium product offering performance above industry standards. Its diversified application allows you to consolidate inventory while giving you exactly the hose you need, when you need it.

     

    XtraTuff Plus cover on MXT hose means MXT can perform longer on the most demanding applications, offering enhanced ozone resistance and 25x more abrasion resistance than standard hose covers.

    XtraTuff Plus Goes The Distance 

     

    “QUALITY IS ALWAYS A BARGAIN.”

     

    MXT CHANGES THE WAY YOUR OPERATION WORKS 

     

    FEATURES & BENEFITS

     

    • More flexible with up to 40% lower force-to-bend for faster and more ergonomic installation
    • Up to 30% lighter weight for easier handling
    • Tested to 3X impulse criteria (600,000 cycles)
    • Consolidate inventory with a universal, multiuse hose
    • Compatible with MegaCrimp™ Couplings and Gates® Crimpers

    View Product Details

    Contact Me About MXT Premium Hydraulic Hose with XtraTuff Plus

    If you would like to talk to a specialist about MXT™ Hydraulic Hose, please provide your contact information.