Products
  • Products
  • Content

    YOUR ULTIMATE SOLUTION
    FOR AN INCREASING MARKET

    Recent data from the IEA's Electricity 2024 Report: Analysis and Forecast to 2026 shows that the electricity consumption from data centers and related industries could double in the near future. The data center environment is changing rapidly:

     

    • 20% of all data centers will include liquid cooling technology by 2026
    • Electricity demand growth of the AI industry is expected to be at least 10X by 2026
    • An average of 40% of data center electricity demand is used for cooling systems
    • Shifting 75% of air cooling systems to liquid cooling can save an estimated 27% of electricity demand 

    Our expertise and cutting-edge nature allows us to provide new, innovative solutions for the data center cooling market. These reliable solutions help provide peace of mind and increase performance.

     

    DOWNLOAD THE FULL SYSTEM BROCHURE

        

    DOWNLOAD THE DATA MASTER HOSE FAMILY BROCHURE

    “Data Center cooling is a natural market extension for Gates. The Gates brand is synonymous with quality and reliability, which is table stakes for data center operations. We have decades of experience in thermal management applications and that experience has positioned us well to participate in a wide range of applications, from the electrification of vehicles to high-power industrial applications such as data center cooling."

     

    Tom Pitstick, President, Americas

    EVOLVING TECHNOLOGIES

    As experts in thermal management, we are ready to tackle the challenge of providing efficient cooling solutions to data centers around the world. Gates Data Center Pumps dissipate heat by circulating fluid throughout your system with the highest available power density and efficiency, compared to other pumps in the market. Our pumps ensure more efficient coolant flow and can monitor for common errors that may impact your data center operations, allowing your equipment to operate at optimal reliability and efficiency, despite tough conditions.

     

     

    DOWNLOAD THE PRODUCT BROCHURE

     

    VISIT THE DATA CENTER PUMPS PRODUCT PAGE

    LEADERS IN FLUID POWER

    Our generations of experience in high-quality, reliable industrial hose solutions equips us to create solutions for the newest applications. With superior flexibility and compact design, our Data MasterCooling Hose is engineered to keep your data center operations running at peak performance. 

     

    DOWNLOAD THE TECHNICAL GUIDE

     

    VISIT THE INNOVATIONS PAGE

    LARGE DIAMETER SOLUTIONS

    The trend is clear: data centers are shifting toward liquid cooling and high-flow systems to handle the intensity of modern operations. That’s where Data Master MegaFlexcomes in. Designed specifically for high-flow, high-demand environments, this hose is built to meet the challenges of large data centers and critical source lines, helping you grow your operations with easier installation, faster coolant flow, and cleaner systems.

     

    DOWNLOAD THE SELL SHEET

     

    EXPLORE MORE DATA MASTER MEGAFLEX INFORMATION

    MAXIMIZE UPTIME. MINIMIZE CARBON FOOTPRINT.

    Data center project requirements are changing as fast as the industry itself, and Gates is still leading the way in fluid power innovations with our newest data center hose, Data Master Eco. Combining a breakthrough halogen-free hose cover and CO2e savings, Data Master Eco delivers the ultra-low extractables and flame-resistance you have come to expect, with the additional sustainability benefits you need to stay energy efficient and competitive. This is Data Master technology, evolved.

     

    DOWNLOAD THE PRODUCT BROCHURE

     

    VISIT THE DATA MASTER ECO PRODUCT PAGE

    DRY-BREAK DISCONNECTION ADVANTAGE FOR LIQUID COOLING

    When it comes to data center connections, we're delivering what really matters: high flow rates and leak protection convenience that keeps your racks running when others would be down. Designed for the high-flow demands of modern server racks, Gates Data Center Couplings don’t just connect coolant lines—they are built for leak-free performance, dry-break disconnections, and tool-free simplicity. No more inefficient server tray removal processes or worrying about drips in sensitive hardware. With precision-engineered performance, keep your racks running cooler and your operations uninterrupted.

     

    DOWNLOAD THE PRODUCT FLYER

     

    EXPLORE MORE PRODUCT INFORMATION

    CONNECT WITH OUR EXPERTS:
    TAILORED SOLUTIONS AND DEVELOPMENT

    When you work with Gates, you get access to a team of engineers who give your staff the confidence to use the latest technologies and knowledge of best practices to optimize performance. We are here to help you stay competitive in the market and keep on improving your products. From personalized belt designs to custom thermal-molded nylon tubing, our experts are ready to help.

     

    TALK WITH AN EXPERT

    EXPERTS IN INNOVATION

    Gates groundbreaking data center product options keep coming with our proprietary zinc-free, peroxide-cured EPDM tube material, halogen-free covers, and MegaFlex technology, designed to help maintain debris-free coolant and contribute to faster coolant flow speeds. This advanced technology sets a new standard for cooling systems, delivering superior performance and reliability for the most demanding data center environments.  

     

    LEARN MORE ABOUT DATA CENTER SOLUTIONS ON OUR YOUTUBE CHANNEL

    APPLICATIONS ACROSS INDUSTRIAL END MARKETS

    THE BEST CHOICE FOR INDUSTRIAL & OFF-HIGHWAY

    Gates Data Center Cooling solutions are helping drive industry forward. See for yourself what other industries Gates is helping get ahead- and stay ahead.

    FEATURED RESOURCES

    Design Power™ for customized power transmission drive designs.

    DESIGN POWER

    Create customized power transmission drive designs or enter your performance requirements and operating conditions to quickly identify the most suitable belts and components for your air-cooling drive designs.

    A collection of tools and a hose on a wooden table.

    FLUID FLOW PRESSURE CALCULATOR

    Prevent downtime and enhance efficiency using our calculator. Enter your application fluid and the specifications of your hose to identify any operational issues.

    Row of illuminated data center server racks with glowing cables and blue-green lighting.

    DATA MASTER™ HOSE FAMILY BROCHURE

    Download the family brochure to explore more details about Gates Data Master products. From proprietary tube materials and MegaFlex design technology, to added sustainability benefits, Data Master has your data center covered.

    FREQUENTLY ASKED QUESTIONS

    Our data center pumps, halogen-free cover options, peroxide-cured EPDM hose tube materials, and MegaFlex design technology have the ability to improve coolant flow, maximizing speed and efficiency.

    Gates uses a proprietary zinc-free, peroxide-cured EPDM material to keep your coolant clean and debris-free, extending the life of your liquid cooling system.

    Absolutely. Our Data Master Megaflex hose is designed for high-flow, high-demand systems, making it perfect for large-scale data centers.

    Yes. Our newest hose, Data Master Eco, provides superior data center technology with additional sustainable aspects like a halogen-free and flame-resistant cover and reduced CO2e in manufacturing. Our new compounds can help reduce environmental risk and save up to 75% of the carbon emissions in the manufacturing stage. 

    Common contaminants include mineral buildup, corrosion particles, and microbial growth. These can clog systems, reduce efficiency, and damage equipment.

    Liquid cooling is more efficient for high-density servers, reducing energy use by up to 27%. Gates solutions like data center pumps and Data Master Hoses optimize liquid cooling for better heat dissipation.

    Gates UQD couplings are compatible with Data Master hose for use in data center server racks.

    Yes, Gates offers custom hose designs, thermal-molded tubing, and personalized belt configurations to meet your specific needs.

    Energy-efficient solutions, like Gates data center pumps and Quad-Power 4 belts, reduce energy use and operational costs.

    Hoses made with premium materials, like Gates MegaFlex technology, resist kinks, cracks, and aging, ensuring long-lasting performance.

    Contact our team of industry experts and application engineers to learn more about Data Center Cooling solutions today.