RACE-PROVEN INNOVATION

Extensively lab and field-tested, G-Force RedLine CVT belts are engineered to handle the wildest rides in the dunes, deserts, mountains and on race tracks.

Gates Corporation

WHY G-FORCE™ REDLINE™ CVT BELTS?

  • Greater heat resistance and recovery, even under severe duty cycles
  • Optimized, patented EE compound maximizes axial stiffness enabling belts to run at higher continuous torques or loads 
  • Innovative design results in better acceleration, higher top speeds, less speed ratio and energy loss in extreme off-road environments
  • Improved durability, crack and wear-resistance means a longer-lasting, high-performance power transmission belt for the most demanding applications
  • Reduced Environmental Risk — made without harmful chlorinated compounds


 

YOUR RIDE ISN’T CONVENTIONAL


Your belt shouldn’t be either – take a closer look at Gates G-Force RedLine CVT belts in action.

 


FEATURES & BENEFITS

  • First on the market to utilize Ethylene Elastomer compound to address the needs of larger SxS and high-horsepower ORVs in tough riding conditions 

  • Next-generation EE compound offers maximum transverse stiffness and heat resistance, resulting in higher load capacity, higher peak torque capacity, less "heat fade" and less speed loss

  • Delivers 75% greater dynamic axial stiffness on average, up to 50% lower speed losses and better recovery from temperatures up to 338°F (170°C) without power loss

  • Unmatched Temperature Capability - Runs cooler, resists glazing for better recovery and reduced cracking/chunking out after running at temps exceeding 300°F 

  • Extended Belt Life - Belt life increased 100-300% versus aftermarket competitive belts in severe duty lab test conditions and in field testing

  • Higher Power Capacity - Reduced speed (rpm) loss by 50% under high loads and increased load capacity by >10% compared to other aftermarket belts

 

g-force-redline-cvt-belt-cutaway.jpg
Gates Corporation

INNOVATION FUELED BY MATERIALS SCIENCE:

  • Greater heat resistance and recovery, even under severe duty cycles
  • Optimized, patented EE compound maximizes axial stiffness enabling belts to run at higher continuous torques or loads
  • Innovative design results in better acceleration, higher top speeds, less speed ratio and energy loss in extreme off-road environments
  • Improved durability, crack and wear-resistance means a longer-lasting, high-performance power transmission belt for the most demanding applications
  • Reduced environmental risk — made without harmful chlorinated compounds

WHICH CVT BELT IS RIGHT FOR ME?

Gates offers CVT belts for every kind of riding – here’s a guide to pick the best one for you.

 

   G-FORCE CVT BELT  G-FORCE C12
CVT BELT
 G-FORCE REDLINE
CVT BELT*
  VEHICLE TYPES
   LOW-RANGE ENGINE SIZE, STOCK VEHICLE (≈150-399CC) ★★★ ★★
   MID-RANGE ENGINE SIZE, STOCK VEHICLE (≈400-799CC) ★★ ★★★
   HIGH-RANGE ENGINE SIZE, STOCK VEHICLE (≈800-1100CC) ★★ ★★★
   EXTREMELY HIGH-RANGE ENGINE SIZE, STOCK VEHICLE (UP TO           1300CC) ★★ ★★★
   EXTENSIVE AFTERMARKET VEHICLE/ ENGINE MODIFICATIONS/         TURBO-CHARGING ★★ ★★★
 RIDING STYLES AND TERRAIN
   CASUAL/LEISURE OFF-ROAD TRAVEL; CRUISING ★★★ ★★
   MODERATE TRAIL RIDING (NO DEEP SAND, SNOW, MUD, OR    OBSTACLES) ★★ ★★★  
   AGGRESSIVE RIDING STYLE (RAPID & FREQUENT         ACCELERATION/DECELERATION) ★★ ★★★
   ROCK-CRAWLING, SAND-DUNING, MUDDING, RACING ★★ ★★★
   LONG DISTANCES IN CHALLENGING TERRAIN ★★ ★★★
 LOADS + TORQUE
   USE OF PADDLE TIRES OR TIRES LARGER THAN STOCK ★★ ★★★
   HEAVY PAYLOADS, TOWING, HAULING, BULL-DOZING AND ADD-ONS     INCREASING WEIGHT ★★ ★★★
  
  BEST PRODUCT RECOMMENDATION *IF AVAILABLE
  BETTER PRODUCT RECOMMENDATION
  GOOD PRODUCT RECOMMENDATION
  PRODUCT NOT RECOMMENDED

 

WHERE TO BUY 

G-Force RedLine CVT Belts are currently available from:

Sandcraft Motor Sports

3P OffRoad

Dobeck Performance

Rocky Mountain ATV MC

For wholesale only inquiries:

Southern MS 


FIND YOUR BELT