The product images shown are Illustrative only and may not be an exact representation of the product.
View All Performance Water Pumps

43026P WATER PUMP

Product # 77020591

Gates® water pumps are recognized in the industry for their durability and superior quality. Every Gates water pump is constructed with premium alloy materials and a 100% functional test of seals and bearings along with a 100% leakage test for both the casting and assembled water pump. We are committed to selling the highest quality new, never remanufactured, water pumps in the aftermarket. Our end goal is to provide our customers with worry-free operation for the life of their vehicle.

  • Designed to enhance the performance of the equivalent standard pump.
  • Product Details
    Part # 43026P
    UPC 072053778700
    Housing Cast Aluminum
    Contents Water Pump, Gasket
    Rotation of Impeller Standard
    Impeller Material Stamped Steel
    Timing Belt Driven No
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 6.08
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips