Gates® water pumps are developed in partner with top OEMs, bringing your heavy-duty vehicle’s cooling system a high-quality, high-strength water pump constructed with premium alloy materials. The pumps are 100% functional and quality tested, with upgraded seals and bearings to handle diesel loads. We also conducted leakage test on the casting and fully assembled water pump to ensure your water pump stands up to the toughest demands.
Part # | 45055HD |
---|---|
Product # | 77030094 |
Description | 45055HD HD WATER PUMP |
UPC | 770075621546 |
Impeller Material | Cast Iron |
Rotation of Impeller | Standard |
Includes Back Housing | false |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 46.07 |
Whether you're working on a construction site or sending fleets across the country, maintaining the proper engine temperature is critical to ensure your trucks, buses, and vehicular equipment run properly.
Our heavy-duty water pumps are designed for superior resistance to corrosion, chemicals, and high-operating temperatures, and they're tested to stand up to some of the most challenging applications in the industry.
When your water pump fails, your vehicle engine can crack and seize up, leading to costly engine damage and unwanted downtime. We always recommend using OE-equivalent parts that are manufactured to your vehicle specifications. Your water pumps and cooling system components are designed to wear at about the same rate, so you'll want to Be System Smart by checking your cooling system, and other critical vehicle systems, at 60,000 miles and conducting a full replacement at 90,000 miles.