Gates® water pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium alloy materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Get industry best, and a guaranteed OE-quality fit, with Gates. Backed by a limited lifetime warranty.
Part # | 41127M |
---|---|
Product # | 77021168 |
Description | 41127M WATER PUMP |
UPC | 770075451655 |
Impeller Material | Cast Iron |
Rotation of Impeller | Standard |
Hazards or Warnings | Coolant Flush Required. Fill With New Volkswagen Coolant or OE Equivalent Only. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.9 |
In order for your engine to perform at its highest level, and remain durable through the years, you need a cooling system water pump that will work as hard as the rest of the engine. Gates premium, tested, OE-equivalent water pumps make the job look easy and get you where you're going.
Your vehicle's water pumps work tirelessly to move coolants throughout the engine to ensure it stays at the optimal operating temperature. An overheated engine works less efficiently, and can cause expensive damage to the engine and components around it. As one of the world's leading manufacturers of automotive water pumps, trust Gates to keep your engine systems cool.