The product images shown are Illustrative only and may not be an exact representation of the product.

Automotive Water Pumps

Gates water pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium alloy materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Get industry best, and a guaranteed OE-quality fit, with Gates.

  • Gates water pumps fit and perform exactly to OE specifications and requirements
  • Gates offers engine cooling water pumps and electric water pumps
  • Quality-assured with 100% leakage and functional tests of seals, bearings, castings, and fully assembled water pump
  • Backed by a limited lifetime warranty

All Parts

1-10 of 748 Items
Part # Housing Contents Rotation of Impeller Impeller Material Timing Belt Driven
41001 Cast Aluminum Water Pump, O-Ring Standard Stamped Steel No
41002 Cast Aluminum Water Pump, O-Ring Standard Stamped Steel No
41003 Cast Aluminum Water Pump, Rubber Seal Ring Standard Stamped Steel Yes
41004 Cast Aluminum Water Pump, O-Ring Standard Plastic Yes
41005 Cast Aluminum Water Pump, O-Ring Reverse Plastic Yes
41006 Cast Aluminum Water Pump, Rubber Seal Ring Standard Stamped Steel Yes
41009 Cast Aluminum Water Pump, 2 Gaskets, O-Ring Standard Stamped Steel No
41010 Cast Aluminum Water Pump, 2 Gaskets, O-Ring Standard Stamped Steel No
41011 Cast Aluminum Water Pump w/ Back Housing Standard Plastic No
41012 Cast Aluminum Water Pump, Gasket Standard Stamped Steel No
1-10 of 748 Items

Keep your engine running longer, and better.

In order for your engine to perform at its highest level, and remain durable through the years, you need a cooling system water pump that will work as hard as the rest of the engine. Gates premium, tested, OE-equivalent water pumps make the job look easy and get you where you're going.

Keepin' it Cool.

Your vehicle's water pumps work tirelessly to move coolants throughout the engine to ensure it stays at the optimal operating temperature. An overheated engine works less efficiently, and can cause expensive damage to the engine and components around it. As one of the world's leading manufacturers of automotive water pumps, trust Gates to keep your engine systems cool.