The product images shown are Illustrative only and may not be an exact representation of the product.
View All Automotive Water Pumps

43525 WATER PUMPS

Product # 77022011

Gates® water pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium alloy materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Get industry best, and a guaranteed OE-quality fit, with Gates. Backed by a limited lifetime warranty.

  • Quality-assured with 100% leakage and functional tests of seals, bearings, castings, and fully assembled water pump.
  • Gates water pumps fit and perform exactly to OE specifications and requirements.
  • Gates offers engine cooling water pumps and electric water pumps.
  • Product Details
    Part # 43525
    UPC 770075618942
    Housing Cast Aluminum
    Timing Belt Driven No
    Impeller Material Stamped Steel
    Includes Back Housing false
    Includes Thermostat & Housing false
    Rotation of Impeller Reverse
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 4.1
  • Fits models

KEEP YOUR ENGINE RUNNING LONGER, AND BETTER.

In order for your engine to perform at its highest level, and remain durable through the years, you need a cooling system water pump that will work as hard as the rest of the engine. Gates premium, tested, OE-equivalent water pumps make the job look easy and get you where you're going.

KEEPIN' IT COOL.

Your vehicle's water pumps work tirelessly to move coolants throughout the engine to ensure it stays at the optimal operating temperature. An overheated engine works less efficiently, and can cause expensive damage to the engine and components around it. As one of the world's leading manufacturers of automotive water pumps, trust Gates to keep your engine systems cool.