Gates® ThermalPro™ Electric Water Pumps are manufactured for durable, worry-free operation for the life of your vehicle. Constructed using only premium materials, we rigorously function and leak test our water pumps and components, like seals and bearings, to ensure optimum performance under intense driving conditions. Many new vehicles have multiple electric water pumps, each performing a different function. The use of electric water pumps is becoming more popular among original equipment manufacturers as technology changes and OEMs look for ways to improve fuel economy and efficiency. Gates® now offers Electric Water Pumps that fit popular applications covering millions of vehicles in operation. Our OE Exact replacement pumps effectively restores the cooling and heating systems to proper operation and performance. Get industry best, and a guaranteed OE-quality fit, with Gates.
Part # | 41502E |
---|---|
Product # | 77050002 |
Description | 41502E WATER PUMP |
UPC | 770075616672 |
Application Description | Auxiliary Inverter |
Impeller Material | Plastic |
Rotation of Impeller | Reverse |
Includes Back Housing | false |
Inlet Size (in) | .73 |
Number of Outlets | 1 |
type | Electric |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 1.34 |
OEMs want more efficient engines. And they're looking to electric. Aside from providing standard engine cooling, electric water pumps reduce engine load, and are equipped with automatic sensors to ensure the optimal amount of coolant at all times. You'll most frequently see electric water pumps in cabin heating, turbocharger and battery system cooling applications.
Gates® electric water pumps feature OE-exact construction and cover more than 7.6 million vehicles in operation. When you partner with Gates, you're with the world's premier automotive aftermarket manufacturer.