We've specially designed our Powerlink® drive belts for your motorized Continuous Variable Transmission (CVT) applications, including street-legal, step-through scooters, and Go-Karts. Gates Powerlink® belts are available in two types: Conventional belt, which offers OE-equivalent performance and exceptional durability, and our Premium belt, designed for reliable durability in your high performance applications.
Part # | PL20303 |
---|---|
Product # | 98081303 |
Description | PL20303 POWERLINK STD BELT |
UPC | 770075238270 |
Cross Section | RVS-R |
Notched | true |
Outside Circumference (in) | 31.42 |
Outside Circumference (mm) | 798 |
Section | RVS-R |
Top Width (in) | 0.67 |
Top Width (mm) | 17 |
Angle. | 28 |
Construction | Notched |
---|
Customer Pack | 999 |
---|---|
Weight (lbs.) | 0.25 |
Your scooter and compact recreational vehicle belt is located in the Continuous Variable Transmission, or CVT, drive. The CVT drive system has two adjustable pulleys with one drive belt, which adjusts during acceleration or deceleration. Your belt dimension, quality, and fit to the pulleys is crucial to your scooter performance, for example, a belt that's too long will reduce your acceleration capabilities. Built to OE requirements, Gates® PowerLink™ belts stand up to the challenging requirements of today's scooters. We've tested our PowerLink™ belts in a variety of vehicles and riding conditions to ensure high performance, exceptional durability, and smooth acceleration.
As a global leader in power transmission, we're always working to create innovative, efficient solutions for every application. When it came to our PowerLink belts, we leveraged our advanced technologies, materials, and experience as experts in the automotive aftermarket to create a scooter-specific, OE-equivalent belt with exceptional thermostability, durability, and wear-resistance for your CVT applications.