Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerLink® Belts

    PL20302 POWERLINK STD BELT

    Product # 98081302

    We've specially designed our Powerlink® drive belts for your motorized Continuous Variable Transmission (CVT) applications, including street-legal, step-through scooters, and Go-Karts. Gates Powerlink® belts are available in two types: Conventional belt, which offers OE-equivalent performance and exceptional durability, and our Premium belt, designed for reliable durability in your high performance applications.

    • Exact speed control.
    • Maximum speed adjustment.
    • Fast and easy acceleration.
    • Smooth scooter operation.
    • For applications with 50-150cc range.

    • Product Details
      Part # PL20302
      Product # 98081302
      Description PL20302 POWERLINK STD BELT
      UPC 770075238263
      Cross Section RVS-R
      Notched true
      Outside Circumference (in) 29.8
      Outside Circumference (mm) 757
      Section RVS-R
      Top Width (in) 0.67
      Top Width (mm) 17
      Angle. 28

    Poor Acceleration? The Problem may be your Belt.

    Your scooter and compact recreational vehicle belt is located in the Continuous Variable Transmission, or CVT, drive. The CVT drive system has two adjustable pulleys with one drive belt, which adjusts during acceleration or deceleration. Your belt dimension, quality, and fit to the pulleys is crucial to your scooter performance, for example, a belt that's too long will reduce your acceleration capabilities. Built to OE requirements, Gates® PowerLink™ belts stand up to the challenging requirements of today's scooters. We've tested our PowerLink™ belts in a variety of vehicles and riding conditions to ensure high performance, exceptional durability, and smooth acceleration.

    If it Moves, it Probably Moves with Gates.

    As a global leader in power transmission, we're always working to create innovative, efficient solutions for every application. When it came to our PowerLink belts, we leveraged our advanced technologies, materials, and experience as experts in the automotive aftermarket to create a scooter-specific, OE-equivalent belt with exceptional thermostability, durability, and wear-resistance for your CVT applications.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips