WHY G-FORCE™ CVT BELTS?
Part # | 18G4620 |
---|---|
Product # | 98271147 |
Description | 18G4620 G FORCE BELT |
UPC | 770075728078 |
Cross Section | RVS-R |
Double Notch | true |
Effective Length (in) | 46.2 |
Effective Length (mm) | 1203 |
Notched | true |
Outside Circumference (in) | 47.374 |
Outside Circumference (mm) | 1173.5 |
Pitch Length (in) | 46.201 |
Pitch Length (in) | 46.201 |
Pitch Length (mm) | 1173.5 |
Pitch Length (mm) | 1173.5 |
Pitch Width (in) | 1.115 |
Pitch Width (in) | 1.115 |
Pitch Width (mm) | 28.3 |
Pitch Width (mm) | 28.3 |
Section | RVS-R |
Top Width (in) | 1.185 |
Top Width (mm) | 30 |
Angle. | 28.3 |
Thickness (in) | .567 |
Thickness (mm) | 14.4 |
Markets/Applications | G-Force® belts are specifically designed for recreational vehicles like snowmobiles and ATVs. Visit www.gates.com/gforce for an online Part Locator lookup and a recommended applications guide; or www.gatesnavigates.com for additional information. |
---|
Color | BLACK |
---|---|
Material | CR |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.53 |
Gates® G-Force™ continuously variable transmission (CVT) belts are the ultimate, high-tech component for transferring power on your smaller recreational power sports equipment. We designed G-Force™ belts with durability, simplicity, performance and value in mind, then tested it under tough conditions in controlled environments. So, whether you’re loading up your UTV for a hard day’s work or off-roading on the road less traveled, Gates recreational belt drives and power transmission solutions continue to push the limits of what’s possible so you can, too.
Advanced materials science and technology enable:
If you don’t break the belt in properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most powersports belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all. Follow these three steps to ensure the best performance and longest life from your G-Force™ belt.
1. Install the Right Belt. Using a belt that’s even slightly different than the OE specifications can affect performance - or stop you in your tracks.
2. Align and Clean. Align the clutches according to manufacturer specifications and clean the sheaves with a Scotch-Brite™ pad. Remove old belt residue, glazing, oils, and debris with alcohol or acetone on the clutch sheave area. DO NOT USE BRAKE CLEANER.
3. Install and Break It In. Perform two heat cycles (10-15 minutes each) at 80°F at 30-40 mph (2-wheel drive) with cover installed. Bring the belt temperature down to normal operating temperatures, then shut down and let cool for 30 minutes. Repeat the process a second time. If belt installation is at a temperature of 60°F or below, perform two heat cycles in 20 minutes at 30-40 mph (2-wheel drive) with cover installed. Bring the belt temperature down to normal operating temperatures, then shut down and let cool for 30 minutes. Repeat the process a second time. Conservatively run through the entire shift range, without exceeding ¾ throttle. Bring the belt back to normal operating temperature (15 minutes) then shut down and completely cool the belt for 30 minutes. Repeat the process.