View All G-Force® Belts

39G4289 G FORCE BELT

Product # 98281007

Designed using Finite Element Analysis (FEA) techniques, which includes the latest construction, material, and measuring technologies, Gates G-Force® drive belts are designed for superior fit, performance, and durability for today’s recreational and utility all-terrain equipment. As the first of a new generation of Continuously Variable Transmission (CVT), G-Force® belts are constructed with double- or single-cog designs for an exact match to the OEM belt. Extreme testing in controlled environments, as well as on race vehicles, has proven the G-Force® belt to be high performing and durable, with no clutching adjustments necessary at installation.

  • Constructed with advanced aramid tensile cords and reinforced fiber loaded undercord for durability and dependability
  • Double- and single-cog configurations to match OEM belt designs, maximizing heat control and flexibility
  • Dynamometer testing proves G-Force® belts outlast other high-performance belts by as much as 5X
  • OEM constructed drop-in belt with no clutching adjustments
  • Proprietary measuring technology assures exact fit
  • Tested under extreme conditions in controlled and racing environments
  • Viability testing completed to match shift curves
  • Product Details
    Part # 39G4289  /  39G4289
    Product # 98281007
    Description 39G4289 G FORCE BELT
    UPC 770075469872
    Outside Circumference (in) 43.75
    Outside Circumference (mm) 1111
    Top Width (in) 1.375
    Top Width (mm) 35
    Angle 30
    Notched false
  • Product Attributes
    Double Notch No
  • Construction
    Material Fabric Bottom
  • Specifications
    Cord Position (in) .126
    Cord Position (mm) 3.2
    Pitch Width (in) 1.323
    Pitch Width (mm) 33.6
    Thickness (in) .537
    Thickness (mm) 13.6
  • Belt / Sprocket Specifications
    Pitch Length (in) 42.895
    Pitch Length (mm) 1090
    Recommended Sheaves Contact the Gates Made-To-Order Metals Team.
  • Application
    Markets/Applications G-Force® belts are specifically designed for recreational vehicles like snowmobiles and ATVs. Visit www.gates.com/gforce for an online Part Locator lookup and a recommended applications guide; or www.gatesnavigates.com for additional information.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.55
  • Fits models

Tackle the Toughest Trails.

Your Gates G-Force® Belt can handle it. Whether you're taking your snowmobile on the mountainside or your ATV out for a wild ride, Gates G-Force belts are built for the toughest trails.

Developed with proprietary design software and combined with the most advanced composite materials, G-Force belts are engineered to meet the demands of your powersports equipment.

Don't Break Your Belt. Break It In.

If you don’t break the belt in properly, you’ll find yourself shredding the belt instead of the terrain. In fact, most powersports belt failures can be attributed to improper break-in and clutch adjustment – or not breaking in the belt at all. Follow these three steps to ensure the best performance and longest life from your G-Force® belt.

1. Install the Right Belt. Using a belt that’s even slightly different than OE specifications can affect performance and stop you in your tracks.

2. Align and Clean. Align the clutches according to manufacturer specifications, and clean the sheaves with a Scotch-Brite® pad. Remove old belt residue, glazing, oils, and debris with alcohol or acetone on the clutch sheave area. Do not use brake cleaner.

3. Install and Break It In. Perform two heat cycles in 20 miles. Conservatively run through the entire shift range, without exceeding ¾ throttle. Bring the belt back to normal operating temperature (15 minutes) then shut down and completely cool the belt for 30 minutes. Repeat the process.