Power transmission systems do more than operate at constant speeds with constant outputs. Customers increasingly need variable speed systems to regulate the speed and rotational force, or output torque, of critical mechanical equipment. Our Multi-Speed belts are engineered for efficiency, energy savings and increased productivity at a wide range of speeds and speed ratios.
| Part # | 1422V300 |
|---|---|
| Product # | 98040493 |
| Description | 1422V300 MULTISPEED |
| Effective Length (in) | 30.66 |
| Effective Length (mm) | 779 |
| Outside Circumference (in) | 31 |
| Outside Circumference (mm) | 787 |
| Pitch Length (in) | 30 |
| Pitch Length (in) | 30 |
| Pitch Length (mm) | 762 |
| Pitch Length (mm) | 762 |
| Number of Ribs | 1 |
| Section | RVS-R |
| Top Width (in) | 0.88 |
| Top Width (mm) | 22 |
| Angle. | 22 |
| Thickness (in) | 0.31 |
| Thickness (mm) | 8 |
| Color | Black |
|---|---|
| Construction | Bandless |
| Material | Belt Material is Polychloroprene (Neoprene). Cord Material is Polyester |
| Weight (lbs.) |
|---|
In today's applications, power transmission systems do more than operate at constant speeds with constant outputs. Our customers increasingly need variable speed systems to regulate the speed and rotational force, or output torque, of critical mechanical equipment. Our Multi-Speed belts are engineered for efficiency, energy savings, and increased productivity at a wide range of speeds and speed ratios.
Gates® designs molded notches in our belts to reduce the bending stress as the belt wraps around small diameter pulleys, thereby reducing the heat generated by rapid flexing to prevent premature belt failure. A relatively large, deep notch provides excellent flexibility for bending around pulleys by implementing the notch near the cord line.