View All Truck Belts

TR32491 TRUCK BELT

Product # 86200070

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR32491
    Product # 86200070
    Description TR32491 TRUCK BELT
    UPC 072053274417
    Outside Circumference (in) 49.75
    Outside Circumference (mm) 1265
    Effective Length (in) 49.1
    Effective Length (mm) 1247
    Top Width (in) 0.905
    Top Width (mm) 23
    Section XA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.86
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips