View All Truck Belts

TR22711 TRUCK BELT

Product # 86200577

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR22711
    Product # 86200577
    Description TR22711 TRUCK BELT
    UPC 072053276879
    Outside Circumference (in) 71.61
    Outside Circumference (mm) 1819
    Effective Length (in) 71.03
    Effective Length (mm) 1804
    Top Width (in) 0.594
    Top Width (mm) 15
    Section RA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.73
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips