Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Truck Belts

    TR24607 TRUCK BELT

    Product # 86200593

    Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt. Its deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool. Special notch design resists cracking while providing tensile member support during operation.

    • Special tensile cords give high stretch resistance.
    • Oil and heat-resistant construction throughout.
    • Meets SAE J636b and SAE J637 specifications.

    • Product Details
      Part # TR24607
      Product # 86200593
      Description TR24607 TRUCK BELT
      UPC 072053276923
      Cross Section 17A
      Effective Length (in) 60.69
      Effective Length (mm) 1542
      Notched true
      Outside Circumference (in) 61.35
      Outside Circumference (mm) 1558
      Section 17A
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 37
      Thickness (in) 0.43
      Thickness (mm) 11
    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips