View All Truck Belts

TR28376 TRUCK BELT

Product # 86200089

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR28376
    Product # 86200089
    Description TR28376 TRUCK BELT
    UPC 072053274455
    Outside Circumference (in) 38.25
    Outside Circumference (mm) 971
    Effective Length (in) 37.59
    Effective Length (mm) 955
    Top Width (in) 0.775
    Top Width (mm) 20
    Section VA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.56
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips