View All Truck Belts

TR24664 TRUCK BELT

Product # 86200355

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR24664
    Product # 86200355
    Description TR24664 TRUCK BELT
    UPC 072053275339
    Outside Circumference (in) 67
    Outside Circumference (mm) 1702
    Effective Length (in) 66.43
    Effective Length (mm) 1687
    Top Width (in) 0.656
    Top Width (mm) 17
    Section TA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.77
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips