View All Truck Belts

TR28346 TRUCK BELT

Product # 86200364

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.
  • Product Details
    Part # TR28346
    Product # 86200364
    Description TR28346 TRUCK BELT
    UPC 072053286823
    Outside Circumference (in) 35.11
    Outside Circumference (mm) 892
    Effective Length (in) 34.53
    Effective Length (mm) 877
    Top Width (in) 0.775
    Top Width (mm) 20
    Section VA
    Angle 36
    Notched false
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.52
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips