The product images shown are Illustrative only and may not be an exact representation of the product.

Truck Belts

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt.

  • Deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool.
  • Meets SAE J636b and SAE J637 specifications.
  • Oil and heat-resistant construction throughout.
  • Special notch design resists cracking while providing tensile member support during operation.
  • Special tensile cords give high stretch resistance.

All Parts

1-10 of 162 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
TR20412 86200961 TR20412 TRUCK BELT 41.625 1057 41.16 1045 0.604 15 S 36 false
TR20426 86200700 TR20426 TRUCK BELT 42.99 1092 42.59 1082 0.604 15 S 36 false
TR20451 86200624 TR20451 TRUCK BELT 45.47 1155 45.07 1145 0.604 15 S 36 false
TR20544 86200643 TR20544 TRUCK BELT 54.73 1390 54.34 1380 0.604 15 S 36 false
TR20619 86200565 TR20619 TRUCK BELT 62.4 1585 62 1575 0.604 15 S 36 false
TR22299 86200784 TR22299 TRUCK BELT 30.5 774 29.9 759 0.594 15 RA 36 false
TR22322 86200403 TR22322 TRUCK BELT 32.75 833 32.2 818 0.594 15 RA 36 false
TR22329 86200745 TR22329 TRUCK BELT 33.47 850 32.89 835 0.594 15 RA 36 false
TR22336 86200728 TR22336 TRUCK BELT 34.18 868 33.6 853 0.594 15 RA 36 false
TR22344 86200207 TR22344 TRUCK BELT 34.89 886 34.31 871 0.594 15 RA 36 false
1-10 of 162 Items

PRODUCT RESOURCES

Manuals, Guides & Tech Tips