The product images shown are Illustrative only and may not be an exact representation of the product.
View All Truck Belts

TR22508 TRUCK BELT

Product # 86200594

Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt. Its deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool. Special notch design resists cracking while providing tensile member support during operation.

  • Special tensile cords give high stretch resistance.
  • Oil and heat-resistant construction throughout.
  • Meets SAE J636b and SAE J637 specifications.
  • Product Details
    Part # TR22508
    Product # 86200594
    Description TR22508 TRUCK BELT
    UPC 072053276930
    Effective Length (in) 50.84
    Effective Length (mm) 1291
    Notched true
    Outside Circumference (in) 51.42
    Outside Circumference (mm) 1306
    Section RA
    Top Width (in) 0.594
    Top Width (mm) 15
    Angle 36
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.54
  • Fits models

PRODUCT RESOURCES

Manuals, Guides & Tech Tips