Specifically designed for heavy-duty truck, bus and off-road equipment applications. Absorbs normal shock loads without damage to belt. Its deep notch pattern also allows greater flexibility over small diameter pulleys and helps keep the belt cool. Special notch design resists cracking while providing tensile member support during operation.
Part # | TR28454 |
---|---|
Product # | 86200459 |
Description | TR28454 TRUCK BELT |
UPC | 072053276138 |
Cross Section | 20A |
Effective Length (in) | 45.33 |
Effective Length (mm) | 1151 |
Notched | true |
Outside Circumference (in) | 45.97 |
Outside Circumference (mm) | 1168 |
Section | 20A |
Top Width (in) | 0.78 |
Top Width (mm) | 20 |
Angle. | 40 |
Thickness (in) | 0.47 |
Thickness (mm) | 12 |
Customer Pack | 60 |
---|---|
Weight (lbs.) | 0.68 |